Recommended for attachment to “W” and “M” beams where thickness of flange Z
does not exceed 0.75". When clamp is used with Fig. 89 retaining clip, flange thickness may
not exceed 0.62".
We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.
The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Recommended for attachment to “W” and “M” beams where thickness of flange Z
does not exceed 0.75". When clamp is used with Fig. 89 retaining clip, flange thickness may
not exceed 0.62".
We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.
The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Service: For use with Figs. 86, 88 & 95. NOT for seismic applications.
How to size: Specify length of retaining strap based on beam size.
Installation: Length of strap should be adequate to allow at least 1" of strap to be bent over the beam side of the flange opposite the side the beam clamp is mounted on.
Ordering: Specify rod size, figure number, name, length of retaining clip and finish (Add 2" to flange width of beam to arrive at proper length of retaining clip). If required length is not standard, order next longer standard.
We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.
The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Recommended for use under roof installations with bar joist type construction, or for attachment to the top or bottom flange of structural shapes where the vertical hanger rod is required to be offset from the edge of the flange and where the thickness of joist or flange does not exceed 3⁄4".
We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.
The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Recommended for use under roof installations with bar joist type constructions, or for attachment to the top or bottom flange of structural shapes where the vertical hanger rod is required to be offset from the edge of the flange and where the thickness of joist or flange does not exceed 1 1⁄4".
We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.
The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Recommended for use under roof installations with bar joist type
construction, or for attachment to the top flange of structural shapes
where the vertical hanger rod is required to be offset from the edge of
the flange and where the thickness of joists or flange does not exceed 1 5⁄16".
We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.
The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Designed for fastening flange of “W” and “M” beam. Bottom hole tapped
to accommodate hanger rod. If a retaining clip is desired, you may specify either Fig. 89X or Fig. 89.
For length and other ordering information, refer to Fig. 89X and Fig. 89
We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.
The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Fig. 133 UL Listed when used with 3⁄8" and 1⁄2" rod. Clamp centers the load on beam to prevent distortion. Spacer is furnished for use with Fig. 290 weldless eye nuts. Spacer may be removed for use with Fig 278 eye rods.
We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.
The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Fig. 134 UL Listed and FM Approved when used with 1⁄2" and 5⁄8" rod.
Clamp centers the load on beam to prevent distortion.
Spacer is furnished for use with Fig. 290 weldless eye nuts.
Spacer may be removed for use with Fig 278 eye rods.
We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.
The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Recommended for attachment to structural steel.
Use in conjunction with beams where beam widths are from
2 3⁄8" minimum to 7" maximum and flange thickness does
not exceed 0.60".
We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.
The Revit assembly file cannot be downloaded using the MultiCAD functionality.
For suspension of heavy loads from beams with flange widths
to 15" and flange thickness to 1.031.
We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.
The Revit assembly file cannot be downloaded using the MultiCAD functionality.
For suspension of heavy loads from beams with
flange widths to 15" and flange thickness to 1.031.
We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.
The Revit assembly file cannot be downloaded using the MultiCAD functionality.
For suspension of heavy loads from beams with
flange widths to 15" and flange thickness to 1.031.
We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.
The Revit assembly file cannot be downloaded using the MultiCAD functionality.