Item # |
CAD |
Finish |
Max Rod Size |
Width of Beam Flange |
Max Load |
Weight |
---|---|---|---|---|---|---|
Max-7/8in-Rod-218-Plain |
CAD
N/A ![]() |
Finish N/A Plain | Max Rod Size N/A 0.875 in | Width of Beam Flange N/A 2 3/8 - 7 in | Max Load N/A 1365 lb | Weight N/A 2.2 lb |
Max-7/8in-Rod-218-Galvanized |
CAD
N/A ![]() |
Finish N/A Zinc Plated | Max Rod Size N/A 0.875 in | Width of Beam Flange N/A 2 3/8 - 7 in | Max Load N/A 1365 lb | Weight N/A 2.2 lb |