Item # |
CAD |
Finish |
Rod Size |
Max Load |
Weight |
---|---|---|---|---|---|
5/8-94-Plain |
CAD
N/A ![]() |
Finish N/A Plain | Rod Size N/A 5/8 in | Max Load N/A 1200 lb | Weight N/A 0.66 lb |
5/8-94-Galvanized |
CAD
N/A ![]() |
Finish N/A Galvanized | Rod Size N/A 5/8 in | Max Load N/A 1200 lb | Weight N/A 0.66 lb |
3/4-94-Plain |
CAD
N/A ![]() |
Finish N/A Plain | Rod Size N/A 3/4 in | Max Load N/A 1600 lb | Weight N/A 0.83 lb |
3/4-94-Galvanized |
CAD
N/A ![]() |
Finish N/A Galvanized | Rod Size N/A 3/4 in | Max Load N/A 1600 lb | Weight N/A 0.83 lb |