Item # |
CAD |
Finish |
Rod Size |
Max Load |
Weight |
---|---|---|---|---|---|
3/8-86-Plain |
CAD
N/A ![]() |
Finish N/A Plain | Rod Size N/A 3/8 in | Max Load N/A 400 lb | Weight N/A 0.28 lb |
3/8-86-Zinc_Plated |
CAD
N/A ![]() |
Finish N/A Zinc Plated | Rod Size N/A 3/8 in | Max Load N/A 400 lb | Weight N/A 0.28 lb |
1/2-86-Plain |
CAD
N/A ![]() |
Finish N/A Plain | Rod Size N/A 1/2 in | Max Load N/A 400 lb | Weight N/A 0.31 lb |
1/2-86-Zinc_Plated |
CAD
N/A ![]() |
Finish N/A Zinc Plated | Rod Size N/A 1/2 in | Max Load N/A 400 lb | Weight N/A 0.31 lb |
5/8-86-Plain |
CAD
N/A ![]() |
Finish N/A Plain | Rod Size N/A 5/8 in | Max Load N/A 440 lb | Weight N/A 0.42 lb |
5/8-86-Zinc_Plated |
CAD
N/A ![]() |
Finish N/A Zinc Plated | Rod Size N/A 5/8 in | Max Load N/A 440 lb | Weight N/A 0.42 lb |
3/4-86-Plain |
CAD
N/A ![]() |
Finish N/A Plain | Rod Size N/A 3/4 in | Max Load N/A 500 lb | Weight N/A 0.55 lb |
3/4-86-Zinc_Plated |
CAD
N/A ![]() |
Finish N/A Zinc Plated | Rod Size N/A 3/4 in | Max Load N/A 500 lb | Weight N/A 0.55 lb |