Item # |
CAD |
Finish |
Clamp Size No. |
Rod Size |
Width of Beam Flange |
Max Load |
Weight |
---|---|---|---|---|---|---|---|
1-No. Clamp-3/8in-Rod-292-Plain |
CAD
N/A ![]() |
Finish N/A Plain | Clamp Size No. N/A 1 | Rod Size N/A 0.375 in | Width of Beam Flange N/A 3 - 7 in | Max Load N/A 730 lb | Weight N/A 3.9 lb |
1-No. Clamp-3/8in-Rod-292-Galvanized |
CAD
N/A ![]() |
Finish N/A Zinc Plated | Clamp Size No. N/A 1 | Rod Size N/A 0.375 in | Width of Beam Flange N/A 3 - 7 in | Max Load N/A 730 lb | Weight N/A 3.9 lb |
1-No. Clamp-1/2in-Rod-292-Plain |
CAD
N/A ![]() |
Finish N/A Plain | Clamp Size No. N/A 1 | Rod Size N/A 0.5 in | Width of Beam Flange N/A 3 - 7 in | Max Load N/A 1350 lb | Weight N/A 3.9 lb |
1-No. Clamp-1/2in-Rod-292-Galvanized |
CAD
N/A ![]() |
Finish N/A Zinc Plated | Clamp Size No. N/A 1 | Rod Size N/A 0.5 in | Width of Beam Flange N/A 3 - 7 in | Max Load N/A 1350 lb | Weight N/A 3.9 lb |
1-No. Clamp-5/8in-Rod-292-Plain |
CAD
N/A ![]() |
Finish N/A Plain | Clamp Size No. N/A 1 | Rod Size N/A 0.625 in | Width of Beam Flange N/A 3 - 7 in | Max Load N/A 2160 lb | Weight N/A 3.9 lb |
1-No. Clamp-5/8in-Rod-292-Galvanized |
CAD
N/A ![]() |
Finish N/A Zinc Plated | Clamp Size No. N/A 1 | Rod Size N/A 0.625 in | Width of Beam Flange N/A 3 - 7 in | Max Load N/A 2160 lb | Weight N/A 3.9 lb |
1-No. Clamp-3/4in-Rod-292-Plain |
CAD
N/A ![]() |
Finish N/A Plain | Clamp Size No. N/A 1 | Rod Size N/A 0.75 in | Width of Beam Flange N/A 3 - 7 in | Max Load N/A 3230 lb | Weight N/A 3.9 lb |
1-No. Clamp-3/4in-Rod-292-Galvanized |
CAD
N/A ![]() |
Finish N/A Zinc Plated | Clamp Size No. N/A 1 | Rod Size N/A 0.75 in | Width of Beam Flange N/A 3 - 7 in | Max Load N/A 3230 lb | Weight N/A 3.9 lb |
1-No. Clamp-292-Plain |
CAD
N/A ![]() |
Finish N/A Plain | Clamp Size No. N/A 1 | Rod Size N/A 0 in | Width of Beam Flange N/A 3 - 7 in | Max Load N/A 0 lb | Weight N/A 0 lb |
1-No. Clamp-292-Galvanized |
CAD
N/A ![]() |
Finish N/A Zinc Plated | Clamp Size No. N/A 1 | Rod Size N/A 0 in | Width of Beam Flange N/A 3 - 7 in | Max Load N/A 0 lb | Weight N/A 0 lb |
2-No. Clamp-3/8in-Rod-292-Plain |
CAD
N/A ![]() |
Finish N/A Plain | Clamp Size No. N/A 2 | Rod Size N/A 0.375 in | Width of Beam Flange N/A 4 - 7 in | Max Load N/A 730 lb | Weight N/A 9.20 lb |
2-No. Clamp-3/8in-Rod-292-Galvanized |
CAD
N/A ![]() |
Finish N/A Zinc Plated | Clamp Size No. N/A 2 | Rod Size N/A 0.375 in | Width of Beam Flange N/A 4 - 7 in | Max Load N/A 730 lb | Weight N/A 9.20 lb |
2-No. Clamp-1/2in-Rod-292-Plain |
CAD
N/A ![]() |
Finish N/A Plain | Clamp Size No. N/A 2 | Rod Size N/A 0.5 in | Width of Beam Flange N/A 4 - 7 in | Max Load N/A 1350 lb | Weight N/A 9.20 lb |
2-No. Clamp-1/2in-Rod-292-Galvanized |
CAD
N/A ![]() |
Finish N/A Zinc Plated | Clamp Size No. N/A 2 | Rod Size N/A 0.5 in | Width of Beam Flange N/A 4 - 7 in | Max Load N/A 1350 lb | Weight N/A 9.20 lb |
2-No. Clamp-5/8in-Rod-292-Plain |
CAD
N/A ![]() |
Finish N/A Plain | Clamp Size No. N/A 2 | Rod Size N/A 0.625 in | Width of Beam Flange N/A 4 - 7 in | Max Load N/A 2160 lb | Weight N/A 9.20 lb |
2-No. Clamp-5/8in-Rod-292-Galvanized |
CAD
N/A ![]() |
Finish N/A Zinc Plated | Clamp Size No. N/A 2 | Rod Size N/A 0.625 in | Width of Beam Flange N/A 4 - 7 in | Max Load N/A 2160 lb | Weight N/A 9.20 lb |
2-No. Clamp-3/4in-Rod-292-Plain |
CAD
N/A ![]() |
Finish N/A Plain | Clamp Size No. N/A 2 | Rod Size N/A 0.75 in | Width of Beam Flange N/A 4 - 7 in | Max Load N/A 3230 lb | Weight N/A 9.20 lb |
2-No. Clamp-3/4in-Rod-292-Galvanized |
CAD
N/A ![]() |
Finish N/A Zinc Plated | Clamp Size No. N/A 2 | Rod Size N/A 0.75 in | Width of Beam Flange N/A 4 - 7 in | Max Load N/A 3230 lb | Weight N/A 9.20 lb |
2-No. Clamp-7/8in-Rod-292-Plain |
CAD
N/A ![]() |
Finish N/A Plain | Clamp Size No. N/A 2 | Rod Size N/A 0.875 in | Width of Beam Flange N/A 4 - 7 in | Max Load N/A 4480 lb | Weight N/A 9.20 lb |
2-No. Clamp-7/8in-Rod-292-Galvanized |
CAD
N/A ![]() |
Finish N/A Zinc Plated | Clamp Size No. N/A 2 | Rod Size N/A 0.875 in | Width of Beam Flange N/A 4 - 7 in | Max Load N/A 4480 lb | Weight N/A 9.20 lb |
2-No. Clamp-1in-Rod-292-Plain |
CAD
N/A ![]() |
Finish N/A Plain | Clamp Size No. N/A 2 | Rod Size N/A 1 in | Width of Beam Flange N/A 4 - 7 in | Max Load N/A 5900 lb | Weight N/A 9.20 lb |
2-No. Clamp-1in-Rod-292-Galvanized |
CAD
N/A ![]() |
Finish N/A Zinc Plated | Clamp Size No. N/A 2 | Rod Size N/A 1 in | Width of Beam Flange N/A 4 - 7 in | Max Load N/A 5900 lb | Weight N/A 9.20 lb |
2-No. Clamp-292-Plain |
CAD
N/A ![]() |
Finish N/A Plain | Clamp Size No. N/A 2 | Rod Size N/A 0 in | Width of Beam Flange N/A 4 - 7 in | Max Load N/A 0 lb | Weight N/A 0 lb |
2-No. Clamp-292-Galvanized |
CAD
N/A ![]() |
Finish N/A Zinc Plated | Clamp Size No. N/A 2 | Rod Size N/A 0 in | Width of Beam Flange N/A 4 - 7 in | Max Load N/A 0 lb | Weight N/A 0 lb |
3-No. Clamp-3/8in-Rod-292-Plain |
CAD
N/A ![]() |
Finish N/A Plain | Clamp Size No. N/A 3 | Rod Size N/A 0.375 in | Width of Beam Flange N/A 7 - 10 in | Max Load N/A 730 lb | Weight N/A 13.00 lb |