Item # |
CAD |
Finish |
Rod Size |
Flange Width |
Max Flange Thickness |
Max Load |
Weight |
---|---|---|---|---|---|---|---|
4-Flg Width-133-Plain | CAD N/A | Finish N/A Plain | Rod Size N/A 3/8 and 1/2 in | Flange Width N/A 4 in | Max Flange Thickness N/A 1/2 in | Max Load N/A 1000 lb | Weight N/A 0.91 lb |
4-Flg Width-133-Galvanized | CAD N/A | Finish N/A Zinc Plated | Rod Size N/A 3/8 and 1/2 in | Flange Width N/A 4 in | Max Flange Thickness N/A 1/2 in | Max Load N/A 1000 lb | Weight N/A 0.91 lb |
5-Flg Width-133-Plain | CAD N/A | Finish N/A Plain | Rod Size N/A 3/8 and 1/2 in | Flange Width N/A 5 in | Max Flange Thickness N/A 5/8 in | Max Load N/A 1000 lb | Weight N/A 1.00 lb |
5-Flg Width-133-Galvanized | CAD N/A | Finish N/A Zinc Plated | Rod Size N/A 3/8 and 1/2 in | Flange Width N/A 5 in | Max Flange Thickness N/A 5/8 in | Max Load N/A 1000 lb | Weight N/A 1.00 lb |
6-Flg Width-133-Plain | CAD N/A | Finish N/A Plain | Rod Size N/A 3/8 and 1/2 in | Flange Width N/A 6 in | Max Flange Thickness N/A 0.75 in | Max Load N/A 1000 lb | Weight N/A 1.15 lb |
6-Flg Width-133-Galvanized | CAD N/A | Finish N/A Zinc Plated | Rod Size N/A 3/8 and 1/2 in | Flange Width N/A 6 in | Max Flange Thickness N/A 0.75 in | Max Load N/A 1000 lb | Weight N/A 1.15 lb |
7-Flg Width-133-Plain | CAD N/A | Finish N/A Plain | Rod Size N/A 3/8 and 1/2 in | Flange Width N/A 7 in | Max Flange Thickness N/A 7/8 in | Max Load N/A 1000 lb | Weight N/A 1.29 lb |
7-Flg Width-133-Galvanized | CAD N/A | Finish N/A Zinc Plated | Rod Size N/A 3/8 and 1/2 in | Flange Width N/A 7 in | Max Flange Thickness N/A 7/8 in | Max Load N/A 1000 lb | Weight N/A 1.29 lb |
8-Flg Width-133-Plain | CAD N/A | Finish N/A Plain | Rod Size N/A 3/8 and 1/2 in | Flange Width N/A 8 in | Max Flange Thickness N/A 7/8 in | Max Load N/A 1000 lb | Weight N/A 1.44 lb |
8-Flg Width-133-Galvanized | CAD N/A | Finish N/A Zinc Plated | Rod Size N/A 3/8 and 1/2 in | Flange Width N/A 8 in | Max Flange Thickness N/A 7/8 in | Max Load N/A 1000 lb | Weight N/A 1.44 lb |