Item # |
CAD |
Finish |
Rod Size |
Max Load at Top |
Max Load at Bottom |
Weight |
---|---|---|---|---|---|---|
3/8-93-Plain |
CAD
N/A ![]() |
Finish N/A Plain | Rod Size N/A 3/8 in | Max Load at Top N/A 500 lb | Max Load at Bottom N/A 250 lb | Weight N/A 0.41 lb |
3/8-93-Zinc Plated |
CAD
N/A ![]() |
Finish N/A Zinc Plated | Rod Size N/A 3/8 in | Max Load at Top N/A 500 lb | Max Load at Bottom N/A 250 lb | Weight N/A 0.41 lb |
1/2-93-Plain |
CAD
N/A ![]() |
Finish N/A Plain | Rod Size N/A 1/2 in | Max Load at Top N/A 950 lb | Max Load at Bottom N/A 760 lb | Weight N/A 0.75 lb |
1/2-93-Zinc Plated |
CAD
N/A ![]() |
Finish N/A Zinc Plated | Rod Size N/A 1/2 in | Max Load at Top N/A 950 lb | Max Load at Bottom N/A 760 lb | Weight N/A 0.75 lb |