Item # |
CAD |
Finish |
Pipe Size |
Weight |
---|---|---|---|---|
10-175-Plain | CAD N/A | Finish N/A Plain | Pipe Size N/A 10 in | Weight N/A 13.8 lb |
10-175-Galvanized | CAD N/A | Finish N/A Hot-Dip Galvanized Chair with Zinc Plated Parts | Pipe Size N/A 10 in | Weight N/A 13.8 lb |
12-175-Plain | CAD N/A | Finish N/A Plain | Pipe Size N/A 12 in | Weight N/A 18.9 lb |
12-175-Galvanized | CAD N/A | Finish N/A Hot-Dip Galvanized Chair with Zinc Plated Parts | Pipe Size N/A 12 in | Weight N/A 18.9 lb |
14-175-Plain | CAD N/A | Finish N/A Plain | Pipe Size N/A 14 in | Weight N/A 28.07 lb |
14-175-Galvanized | CAD N/A | Finish N/A Hot-Dip Galvanized Chair with Zinc Plated Parts | Pipe Size N/A 14 in | Weight N/A 28.07 lb |
16-175-Plain | CAD N/A | Finish N/A Plain | Pipe Size N/A 16 in | Weight N/A 34.93 lb |
16-175-Galvanized | CAD N/A | Finish N/A Hot-Dip Galvanized Chair with Zinc Plated Parts | Pipe Size N/A 16 in | Weight N/A 34.93 lb |
18-175-Plain | CAD N/A | Finish N/A Plain | Pipe Size N/A 18 in | Weight N/A 44.35 lb |
18-175-Galvanized | CAD N/A | Finish N/A Hot-Dip Galvanized Chair with Zinc Plated Parts | Pipe Size N/A 18 in | Weight N/A 44.35 lb |
2-175-Plain | CAD N/A | Finish N/A Plain | Pipe Size N/A 2 in | Weight N/A 1.1 lb |
2-175-Galvanized | CAD N/A | Finish N/A Hot-Dip Galvanized Chair with Zinc Plated Parts | Pipe Size N/A 2 in | Weight N/A 1.1 lb |
2 1/2-175-Plain | CAD N/A | Finish N/A Plain | Pipe Size N/A 2 1/2 in | Weight N/A 1.4 lb |
2 1/2-175-Galvanized | CAD N/A | Finish N/A Hot-Dip Galvanized Chair with Zinc Plated Parts | Pipe Size N/A 2 1/2 in | Weight N/A 1.4 lb |
20-175-Plain | CAD N/A | Finish N/A Plain | Pipe Size N/A 20 in | Weight N/A 56.34 lb |
20-175-Galvanized | CAD N/A | Finish N/A Hot-Dip Galvanized Chair with Zinc Plated Parts | Pipe Size N/A 20 in | Weight N/A 56.34 lb |
24-175-Plain | CAD N/A | Finish N/A Plain | Pipe Size N/A 24 in | Weight N/A 87.52 lb |
24-175-Galvanized | CAD N/A | Finish N/A Hot-Dip Galvanized Chair with Zinc Plated Parts | Pipe Size N/A 24 in | Weight N/A 87.52 lb |
3-175-Plain | CAD N/A | Finish N/A Plain | Pipe Size N/A 3 in | Weight N/A 1.6 lb |
3-175-Galvanized | CAD N/A | Finish N/A Hot-Dip Galvanized Chair with Zinc Plated Parts | Pipe Size N/A 3 in | Weight N/A 1.6 lb |
3 1/2-175-Plain | CAD N/A | Finish N/A Plain | Pipe Size N/A 3 1/2 in | Weight N/A 2.6 lb |
3 1/2-175-Galvanized | CAD N/A | Finish N/A Hot-Dip Galvanized Chair with Zinc Plated Parts | Pipe Size N/A 3 1/2 in | Weight N/A 2.6 lb |
30-175-Plain | CAD N/A | Finish N/A Plain | Pipe Size N/A 30 in | Weight N/A 151.25 lb |
30-175-Galvanized | CAD N/A | Finish N/A Hot-Dip Galvanized Chair with Zinc Plated Parts | Pipe Size N/A 30 in | Weight N/A 151.25 lb |
4-175-Plain | CAD N/A | Finish N/A Plain | Pipe Size N/A 4 in | Weight N/A 2.9 lb |