Industry Standards/Certifications |
N/A Complies with Federal Specification A-A-1192A (Type 44), WW-H-171-E (Type 45), ANSI/MSS SP-69 and MSS SP-58 (Type 44). |
Type |
N/A Pipe Roll |
Style |
N/A Roller Chair |
Material |
N/A Cast iron roll, steel chair, roll rod, bolts and hex nuts |
Finish |
N/A Plain |
Pipe Size |
N/A 20 in |
Max Load |
N/A 4550 lb |
Max Temperature |
N/A 400 ºF |
Product Number |
N/A 0560503187 |
UPC Code |
N/A 69029184853 |
HPH Code |
N/A 034GR2203 |
Weight |
N/A 56.34 lb |