| Industry Standards/Certifications | N/A Complies with Federal Specification A-A-1192A (Type 44), WW-H-171-E (Type 45), ANSI/MSS SP-69 and MSS SP-58 (Type 44). | 
| Type | N/A Pipe Roll | 
| Style | N/A Roller Chair | 
| Material | N/A Cast iron roll, steel chair, roll rod, bolts and hex nuts | 
| Finish | N/A Hot-Dip Galvanized Chair with Zinc Plated Parts | 
| Pipe Size | N/A 16 in | 
| Max Load | N/A 3970 lb | 
| Max Temperature | N/A 400 ºF | 
| Product Number | N/A 0560507592 | 
| UPC Code | N/A 69029184950 | 
| HPH Code | N/A 034GR2220B | 
| Weight | N/A 34.93 lb | 
