ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
For support of pipe where longitudinal movement due to expansion and contraction may occur, but where no vertical adjustment is required. Two bolts and nuts provide anchorage to floor or top of steel beam or bracket or chair may be welded to supporting steel.

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Industry Standards/Certifications

Complies with Federal Specification A-A-1192A (Type 44), WW-H-171-E (Type 45), ANSI/MSS SP-69 and MSS SP-58 (Type 44).

Type

Pipe Roll

Style

Roller Chair

Material

Cast iron roll, steel chair, roll rod, bolts and hex nuts

Finish

Hot-Dip Galvanized Chair with Zinc Plated Parts

Pipe Size

2 1/2 in

Max Load

660 lb

Max Temperature

400 ºF

Product Number

0560507493

UPC Code

69029184940

HPH Code

034GR2211

Weight

1.4 lb