Item # |
CAD |
Pipe Size |
Maximum Temperature |
Max Load |
Mounting Hole Size |
Bolt Size |
Weight |
|---|---|---|---|---|---|---|---|
| 3/4-103-BLK |
CAD
N/A |
Pipe Size N/A 3/4 | Maximum Temperature N/A 650 ºF | Max Load N/A 190 lbf | Mounting Hole Size N/A 7/16 in | Bolt Size N/A 3/8 | Weight N/A 1.5 lb |
| 3/4-103-GALV |
CAD
N/A |
Pipe Size N/A 3/4 | Maximum Temperature N/A 450 ºF | Max Load N/A 190 lbf | Mounting Hole Size N/A 7/16 in | Bolt Size N/A 3/8 | Weight N/A 1.5 lb |
| 1-103-BLK |
CAD
N/A |
Pipe Size N/A 1 | Maximum Temperature N/A 650 ºF | Max Load N/A 190 lbf | Mounting Hole Size N/A 7/16 in | Bolt Size N/A 3/8 | Weight N/A 1.6 lb |
| 1-103-GALV |
CAD
N/A |
Pipe Size N/A 1 | Maximum Temperature N/A 450 ºF | Max Load N/A 190 lbf | Mounting Hole Size N/A 7/16 in | Bolt Size N/A 3/8 | Weight N/A 1.6 lb |
| 1 1/4-103-BLK |
CAD
N/A |
Pipe Size N/A 1 1/4 | Maximum Temperature N/A 650 ºF | Max Load N/A 190 lbf | Mounting Hole Size N/A 7/16 in | Bolt Size N/A 3/8 | Weight N/A 1.7 lb |
| 1 1/4-103-GALV |
CAD
N/A |
Pipe Size N/A 1 1/4 | Maximum Temperature N/A 450 ºF | Max Load N/A 190 lbf | Mounting Hole Size N/A 7/16 in | Bolt Size N/A 3/8 | Weight N/A 1.7 lb |
| 1 1/2-103-BLK |
CAD
N/A |
Pipe Size N/A 1 1/2 | Maximum Temperature N/A 650 ºF | Max Load N/A 190 lbf | Mounting Hole Size N/A 7/16 in | Bolt Size N/A 3/8 | Weight N/A 1.80 lb |
| 1 1/2-103-GALV |
CAD
N/A |
Pipe Size N/A 1 1/2 | Maximum Temperature N/A 450 ºF | Max Load N/A 190 lbf | Mounting Hole Size N/A 7/16 in | Bolt Size N/A 3/8 | Weight N/A 1.80 lb |
| 2-103-BLK |
CAD
N/A |
Pipe Size N/A 2 | Maximum Temperature N/A 650 ºF | Max Load N/A 420 lbf | Mounting Hole Size N/A 9/16 in | Bolt Size N/A 1/2 | Weight N/A 2.70 lb |
| 2-103-GALV |
CAD
N/A |
Pipe Size N/A 2 | Maximum Temperature N/A 450 ºF | Max Load N/A 420 lbf | Mounting Hole Size N/A 9/16 in | Bolt Size N/A 1/2 | Weight N/A 2.70 lb |
| 2 1/2-103-BLK |
CAD
N/A |
Pipe Size N/A 2 1/2 | Maximum Temperature N/A 650 ºF | Max Load N/A 420 lbf | Mounting Hole Size N/A 9/16 in | Bolt Size N/A 1/2 | Weight N/A 2.9 lb |
| 2 1/2-103-GALV |
CAD
N/A |
Pipe Size N/A 2 1/2 | Maximum Temperature N/A 450 ºF | Max Load N/A 420 lbf | Mounting Hole Size N/A 9/16 in | Bolt Size N/A 1/2 | Weight N/A 2.9 lb |
| 3-103-BLK |
CAD
N/A |
Pipe Size N/A 3 | Maximum Temperature N/A 650 ºF | Max Load N/A 420 lbf | Mounting Hole Size N/A 9/16 in | Bolt Size N/A 1/2 | Weight N/A 3.20 lb |
| 3-103-GALV |
CAD
N/A |
Pipe Size N/A 3 | Maximum Temperature N/A 450 ºF | Max Load N/A 420 lbf | Mounting Hole Size N/A 9/16 in | Bolt Size N/A 1/2 | Weight N/A 3.20 lb |
| 4-103-BLK |
CAD
N/A |
Pipe Size N/A 4 | Maximum Temperature N/A 650 ºF | Max Load N/A 610 lbf | Mounting Hole Size N/A 9/16 in | Bolt Size N/A 1/2 | Weight N/A 4.6 lb |
| 4-103-GALV |
CAD
N/A |
Pipe Size N/A 4 | Maximum Temperature N/A 450 ºF | Max Load N/A 610 lbf | Mounting Hole Size N/A 9/16 in | Bolt Size N/A 1/2 | Weight N/A 4.6 lb |
| 5-103-BLK |
CAD
N/A |
Pipe Size N/A 5 | Maximum Temperature N/A 650 ºF | Max Load N/A 610 lbf | Mounting Hole Size N/A 11/16 in | Bolt Size N/A 5/8 | Weight N/A 7.30 lb |
| 5-103-GALV |
CAD
N/A |
Pipe Size N/A 5 | Maximum Temperature N/A 450 ºF | Max Load N/A 610 lbf | Mounting Hole Size N/A 11/16 in | Bolt Size N/A 5/8 | Weight N/A 7.30 lb |
| 6-103-BLK |
CAD
N/A |
Pipe Size N/A 6 | Maximum Temperature N/A 650 ºF | Max Load N/A 870 lbf | Mounting Hole Size N/A 11/16 in | Bolt Size N/A 5/8 | Weight N/A 7.8 lb |
| 6-103-GALV |
CAD
N/A |
Pipe Size N/A 6 | Maximum Temperature N/A 450 ºF | Max Load N/A 870 lbf | Mounting Hole Size N/A 11/16 in | Bolt Size N/A 5/8 | Weight N/A 7.8 lb |
| 8-103-BLK |
CAD
N/A |
Pipe Size N/A 8 | Maximum Temperature N/A 650 ºF | Max Load N/A 870 lbf | Mounting Hole Size N/A 11/16 in | Bolt Size N/A 5/8 | Weight N/A 9 lb |
| 8-103-GALV |
CAD
N/A |
Pipe Size N/A 8 | Maximum Temperature N/A 450 ºF | Max Load N/A 870 lbf | Mounting Hole Size N/A 11/16 in | Bolt Size N/A 5/8 | Weight N/A 9 lb |