ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Pipe Size

N/A 1 1/4

Material

N/A Carbon Steel

Finish

N/A Plain

Service

N/A For use in supporting piping away from wall or floor. For use in supporting horizontal piping away from the wall or floor (not to be used as a riser type support)

Maximum Temperature

N/A 650 ºF

Max Load

N/A 190 lbf

Mounting Hole Size

N/A 7/16 in

Bolt Size

N/A 3/8

Product Number

N/A 0500011416

UPC Code

N/A 69029113490

HPH Code

N/A 034GR4102

Weight

N/A 1.7 lb