ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Pipe Size

6

Material

Carbon Steel

Finish

Hot-Dip Galvanized with Zinc Plated Fasteners

Service

For use in supporting piping away from wall or floor. For use in supporting horizontal piping away from the wall or floor (not to be used as a riser type support)

Maximum Temperature

450 ºF

Max Load

870 lbf

Mounting Hole Size

11/16 in

Bolt Size

5/8

Product Number

0500011291

UPC Code

69029131861

HPH Code

034GR4115J

Weight

7.8 lb