Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Pipe Size

N/A 1

Material

N/A Carbon Steel

Finish

N/A Hot-Dip Galvanized with Zinc Plated Fasteners

Service

N/A For use in supporting piping away from wall or floor. For use in supporting horizontal piping away from the wall or floor (not to be used as a riser type support)

Maximum Temperature

N/A 450 ºF

Max Load

N/A 190 lbf

Mounting Hole Size

N/A 7/16 in

Bolt Size

N/A 3/8

Product Number

N/A 0500011317

UPC Code

N/A 69029178396

HPH Code

N/A 034GR4115B

Weight

N/A 1.6 lb