Item # |
CAD |
Rod Size |
Maximum Load |
Weight |
---|---|---|---|---|
3/4-286-HVY DUTY CONCRETE INST |
CAD
N/A ![]() |
Rod Size N/A 3/4 | Maximum Load N/A 3,230 lb | Weight N/A 0.01 lb |
7/8-286-HVY DUTY CONCRETE INST |
CAD
N/A ![]() |
Rod Size N/A 7/8 | Maximum Load N/A 4,480 lb | Weight N/A 0.01 lb |
1-286-HVY DUTY CONCRETE INST |
CAD
N/A ![]() |
Rod Size N/A 1 | Maximum Load N/A 5,900 lb | Weight N/A 0.01 lb |
1 1/4-286-HVY DUTY CONCRETE INST |
CAD
N/A ![]() |
Rod Size N/A 1 1/4 | Maximum Load N/A 9,500 lb | Weight N/A 0.01 lb |
1 1/2-286-HVY DUTY CONCRETE INST |
CAD
N/A ![]() |
Rod Size N/A 1 1/2 | Maximum Load N/A 13,800 lb | Weight N/A 0.01 lb |