ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Service: Upper attachment for suspending pipe or equipment from concrete ceiling.
Installation:
  1. Nail insert to wooden forms.
  2. Locate fiberglass bars to rest upon existing reinforcing rods or wire the insert directly into existing reinforced rods to achieve the specified load ratings.
Features:
  • Stainless steel body prevents corrosion.
  • Cone shaped body.
  • Exceptional pullout strength.
  • Eliminates uncertainty of tying conventional inserts into bridge deck rebars.
Ordering: Specify figure number, name and rod size.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A Complies with Federal Specification A-A-1192A (Type 18), WW-H-171-E (Type 18), ANSI/MSS SP-69 and MSS SP-58 (Type 18).

Type

N/A Iron Cross

Material

N/A Stainless steel body, fiberglass bars, polypropylene disc

Rod Size

N/A 3/4

Maximum Load

N/A 3,230 lb

Product Number

N/A 0500211230

UPC Code

N/A 69029182603

HPH Code

N/A 034GR8990

Weight

N/A 0.01 lb