ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Service: Upper attachment for suspending pipe or equipment from concrete ceiling.
Installation:
  1. Nail insert to wooden forms.
  2. Locate fiberglass bars to rest upon existing reinforcing rods or wire the insert directly into existing reinforced rods to achieve the specified load ratings.
Features:
  • Stainless steel body prevents corrosion.
  • Cone shaped body.
  • Exceptional pullout strength.
  • Eliminates uncertainty of tying conventional inserts into bridge deck rebars.
Ordering: Specify figure number, name and rod size.
Unit of Measure

Specifications

Industry Standards/Certifications

Complies with Federal Specification A-A-1192A (Type 18), WW-H-171-E (Type 18), ANSI/MSS SP-69 and MSS SP-58 (Type 18).

Type

Iron Cross

Material

Stainless steel body, fiberglass bars, polypropylene disc

Rod Size

1 1/4

Maximum Load

9,500 lb

Product Number

0500211263

UPC Code

69029121669

Weight

0.01 lb