ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
  • Fig-47

    Service: Structural attachment to concrete ceiling lug is used in conjunction with Fig. 299 forged steel clevis and anchors of sufficient strength to hold the desired load.
    Ordering: Specify rod size, figure number, name and finish.

    We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

    The Revit assembly file cannot be downloaded using the MultiCAD functionality.

  • Fig-49

    Service: Structural attachment to concrete ceiling where flexibility is desired. Concrete clevis plate is normally used in conjunction with Fig. 290 weldless eye nut, or Fig. 278 welded eye rod and anchors of sufficient strength to hold the desired load.
    Ordering: Specify rod size, figure number, name and finish.
    Note: Sizes 3/8" through 1" are supplied with bolt and nut. Larger sizes are supplied with pin and cotters.

    We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

    The Revit assembly file cannot be downloaded using the MultiCAD functionality.

  • Fig-52

    Service: Structural attachment to concrete ceiling where vertical adjustment is desired. Normally used with threaded rod and nut and anchors of sufficient strength to hold the desired load.
    Ordering: Specify rod size, figure number, name and finish.

    We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

    The Revit assembly file cannot be downloaded using the MultiCAD functionality.

  • Fig-152

    Service: Upper attachment for suspending pipe from a concrete ceiling where no lateral adjustment is required.
    Features:

    • Eliminates the necessity of drilling holes in wooden forms.
    • Reduced overall height and four slots for nail attachment gives stability to the insert while the concrete is being poured.

    Ordering: Specify rod size, figure number and name.

    We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

    The Revit assembly file cannot be downloaded using the MultiCAD functionality.

  • Fig-281---Wedge-Type-Concrete-Insert

    FIG.281 WEDGE TYPE CONCRETE INSERT

    We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

    The Revit assembly file cannot be downloaded using the MultiCAD functionality.

  • Fig-282---Wedge-Universal-Concrete-Insert

    FIG. 282 UNIVERSAL CONCRETE INSERT

    We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

    The Revit assembly file cannot be downloaded using the MultiCAD functionality.

  • Fig-285---Light-Weight-Concrete-Insert

    FIG.285 LIGHT WEIGHT CONCRETE INSERT

    We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

    The Revit assembly file cannot be downloaded using the MultiCAD functionality.

  • Fig-286

    Service: Upper attachment for suspending pipe or equipment from concrete ceiling.
    Installation:

    1. Nail insert to wooden forms.
    2. Locate fiberglass bars to rest upon existing reinforcing rods or wire the insert directly into existing reinforced rods to achieve the specified load ratings.
    Features:
    • Stainless steel body prevents corrosion.
    • Cone shaped body.
    • Exceptional pullout strength.
    • Eliminates uncertainty of tying conventional inserts into bridge deck rebars.
    Ordering: Specify figure number, name and rod size.