ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
ANVIL FIG. 86 C-CLAMP WITH SET SCREW AND LOCK NUT, 3/8" ZINC PLATED FINISH MALLEABLE IRON

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Industry Standards/Certifications

Complies with Federal Specifcation A-A-1192A (Type 23), WW-H-171-E (Type 23), ANSI/MSS SP-69 and MSS SP-58 (Type 23). UL, ULC Listed (Sizes 3⁄8", 1⁄2", 5⁄8" and 3⁄4") and FM Approved (Sizes 3⁄8").

Type

Beam Clamp

Style

C-Clamp

Material

Malleable iron clamp; hardened steel cup point set screw.

Finish

Zinc Plated

Rod Size

3/8 in

Set Screw Size

3/8 in

Torque Value

60 in·lb

Max Load

400 lb

Max Temperature

450 ºF

Product Number

0500303003

UPC Code

69029114408

HPH Code

034GR2988

Weight

0.28 lb