ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
ANVIL FIG. 86 C-CLAMP WITH SET SCREW AND LOCK NUT, 5/8" PLAIN FINISH MALLEABLE IRON

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A Complies with Federal Specifcation A-A-1192A (Type 23), WW-H-171-E (Type 23), ANSI/MSS SP-69 and MSS SP-58 (Type 23). UL, ULC Listed (Sizes 3⁄8", 1⁄2", 5⁄8" and 3⁄4") and FM Approved (Sizes 3⁄8").

Type

N/A Beam Clamp

Style

N/A C-Clamp

Material

N/A Malleable iron clamp; hardened steel cup point set screw.

Finish

N/A Plain

Rod Size

N/A 5/8 in

Set Screw Size

N/A 3/8 in

Torque Value

N/A 60 in·lb

Max Load

N/A 440 lb

Max Temperature

N/A 450 ºF

Product Number

N/A 0500007422

UPC Code

N/A 69029113420

HPH Code

N/A 034GR2982

Weight

N/A 0.42 lb