Batch CAD Cart (0)
  • Cart is empty
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1 

Item #

CAD

Rod Dia.

Thickness

Weight

N/A N/A 3/4 N/A 5/8 in N/A 1.1 lb
N/A N/A 3/4 N/A 5/8 in N/A 1.1 lb
N/A N/A 1 N/A 3/4 in N/A 1.7 lb
N/A N/A 1 N/A 3/4 in N/A 1.7 lb
N/A N/A 1 1/4 N/A 1 1/8 in N/A 2.70 lb
N/A N/A 1 1/4 N/A 1 1/8 in N/A 2.70 lb
N/A N/A 1 3/8 N/A 1 1/8 in N/A 4.30 lb
N/A N/A 1 3/8 N/A 1 1/8 in N/A 4.30 lb
N/A N/A 1 1/2 N/A 1 1/4 in N/A 5.8 lb
N/A N/A 1 1/2 N/A 1 1/4 in N/A 5.8 lb
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1