Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Rod Dia.

N/A 3/4

Thickness

N/A 5/8 in

Material

N/A Carbon Steel

Finish

N/A Plain

Product Number

N/A 0500251020

UPC Code

N/A 69029114313

HPH Code

N/A 034GR6940

Weight

N/A 1.1 lb