ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Rod Dia.

N/A 1 3/8

Thickness

N/A 1 1/8 in

Material

N/A Carbon Steel

Finish

N/A Hot-Dip Galvanized

Product Number

N/A 0500382064

UPC Code

N/A 66242889003

HPH Code

N/A 034GR6950H

Weight

N/A 4.30 lb