Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Rod Dia.

N/A 1

Thickness

N/A 3/4 in

Material

N/A Carbon Steel

Finish

N/A Hot-Dip Galvanized

Product Number

N/A 0500382023

UPC Code

N/A 66242889012

HPH Code

N/A 034GR6950C

Weight

N/A 1.7 lb