Item # |
CAD |
Rod Size |
Finish |
Max Load |
Weight |
---|---|---|---|---|---|
1/2-47-CONCRETE SGL LUG PLT | CAD N/A | Rod Size N/A 1/2 | Finish N/A Plain | Max Load N/A 1350 lb | Weight N/A 11.1 lb |
1/2-47-GAL CONCRETE SGL LUG PLT | CAD N/A | Rod Size N/A 1/2 | Finish N/A Hot-Dip Galvanized | Max Load N/A 1350 lb | Weight N/A 11.1 lb |
5/8-47-CONCRETE SGL LUG PLT | CAD N/A | Rod Size N/A 5/8 | Finish N/A Plain | Max Load N/A 2160 lb | Weight N/A 14.6 lb |
5/8-47-GAL CONCRETE SGL LUG PLT | CAD N/A | Rod Size N/A 5/8 | Finish N/A Hot-Dip Galvanized | Max Load N/A 2160 lb | Weight N/A 14.6 lb |
3/4-47-CONCRETE SGL LUG PLT | CAD N/A | Rod Size N/A 3/4 | Finish N/A Plain | Max Load N/A 3230 lb | Weight N/A 14.8 lb |
3/4-47-GAL CONCRETE SGL LUG PLT | CAD N/A | Rod Size N/A 3/4 | Finish N/A Hot-Dip Galvanized | Max Load N/A 3230 lb | Weight N/A 14.8 lb |
7/8-47-CONCRETE SGL LUG PLT | CAD N/A | Rod Size N/A 7/8 | Finish N/A Plain | Max Load N/A 4480 lb | Weight N/A 22 lb |
7/8-47-GAL CONCRETE SGL LUG PLT | CAD N/A | Rod Size N/A 7/8 | Finish N/A Hot-Dip Galvanized | Max Load N/A 4480 lb | Weight N/A 22 lb |
1-47-CONCRETE SGL LUG PLT | CAD N/A | Rod Size N/A 1 | Finish N/A Plain | Max Load N/A 5900 lb | Weight N/A 31.90 lb |
1-47-GAL CONCRETE SGL LUG PLT | CAD N/A | Rod Size N/A 1 | Finish N/A Hot-Dip Galvanized | Max Load N/A 5900 lb | Weight N/A 31.90 lb |
1 1/4-47-CONCRETE SGL LUG PLT | CAD N/A | Rod Size N/A 1 1/4 | Finish N/A Plain | Max Load N/A 9,500 lb | Weight N/A 43.8 lb |
1 1/4-47-GAL CONCRETE SGL LUG PLT | CAD N/A | Rod Size N/A 1 1/4 | Finish N/A Hot-Dip Galvanized | Max Load N/A 9,500 lb | Weight N/A 43.8 lb |
1 1/2-47-CONCRETE SGL LUG PLT | CAD N/A | Rod Size N/A 1 1/2 | Finish N/A Plain | Max Load N/A 13,800 lb | Weight N/A 45.6 lb |
1 1/2-47-GAL CONCRETE SGL LUG PLT | CAD N/A | Rod Size N/A 1 1/2 | Finish N/A Hot-Dip Galvanized | Max Load N/A 13,800 lb | Weight N/A 45.6 lb |
1 3/4-47-CONCRETE SGL LUG PLT | CAD N/A | Rod Size N/A 1 3/4 | Finish N/A Plain | Max Load N/A 18,600 lb | Weight N/A 55.70 lb |
1 3/4-47-GAL CONCRETE SGL LUG PLT | CAD N/A | Rod Size N/A 1 3/4 | Finish N/A Hot-Dip Galvanized | Max Load N/A 18,600 lb | Weight N/A 55.70 lb |
2-47-CONCRETE SGL LUG PLT | CAD N/A | Rod Size N/A 2 | Finish N/A Plain | Max Load N/A 24,600 lb | Weight N/A 58.2 lb |
2-47-GAL CONCRETE SGL LUG PLT | CAD N/A | Rod Size N/A 2 | Finish N/A Hot-Dip Galvanized | Max Load N/A 24,600 lb | Weight N/A 58.2 lb |