Item # |
CAD |
Nominal Size |
Housing Material |
Coatings |
Max Load |
Weight |
---|---|---|---|---|---|---|
3/8-281-CS-BLK-COMP | CAD N/A | Nominal Size N/A 3/8 in | Housing Material N/A Carbon Steel | Coatings N/A Black | Max Load N/A 730 lb | Weight N/A 0.82 lb |
1/2-281-CS-BLK-COMP | CAD N/A | Nominal Size N/A 1/2 in | Housing Material N/A Carbon Steel | Coatings N/A Black | Max Load N/A 1130 lb | Weight N/A 0.86 lb |
5/8-281-CS-BLK-COMP | CAD N/A | Nominal Size N/A 5/8 in | Housing Material N/A Carbon Steel | Coatings N/A Black | Max Load N/A 1200 lb | Weight N/A 0.89 lb |
3/4-281-CS-BLK-COMP | CAD N/A | Nominal Size N/A 3/4 in | Housing Material N/A Carbon Steel | Coatings N/A Black | Max Load N/A 1200 lb | Weight N/A 0.86 lb |
7/8-281-CS-BLK-COMP | CAD N/A | Nominal Size N/A 7/8 in | Housing Material N/A Carbon Steel | Coatings N/A Black | Max Load N/A 1200 lb | Weight N/A 0.93 lb |
3/8-281-CS-GAL-COMP | CAD N/A | Nominal Size N/A 3/8 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized | Max Load N/A 730 lb | Weight N/A 0.82 lb |
1/2-281-CS-GAL-COMP | CAD N/A | Nominal Size N/A 1/2 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized | Max Load N/A 1130 lb | Weight N/A 0.86 lb |
5/8-281-CS-GAL-COMP | CAD N/A | Nominal Size N/A 5/8 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized | Max Load N/A 1200 lb | Weight N/A 0.89 lb |
3/4-281-CS-GAL-COMP | CAD N/A | Nominal Size N/A 3/4 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized | Max Load N/A 1200 lb | Weight N/A 0.86 lb |
7/8-281-CS-GAL-COMP | CAD N/A | Nominal Size N/A 7/8 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized | Max Load N/A 1200 lb | Weight N/A 0.93 lb |
3/8-281-CS-GAL-NUT | CAD N/A | Nominal Size N/A 3/8 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized | Max Load N/A 0 lb | Weight N/A 0.13 lb |
1/2-281-CS-GAL-NUT | CAD N/A | Nominal Size N/A 1/2 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized | Max Load N/A 0 lb | Weight N/A 0.17 lb |
7/8-281-CS-BLK-NUT | CAD N/A | Nominal Size N/A 7/8 in | Housing Material N/A Carbon Steel | Coatings N/A Black | Max Load N/A 0 lb | Weight N/A 0.24 lb |
3/4-281-CS-GAL-NUT | CAD N/A | Nominal Size N/A 3/4 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized | Max Load N/A 0 lb | Weight N/A 0.17 lb |
7/8-281-CS-GAL-NUT | CAD N/A | Nominal Size N/A 7/8 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized | Max Load N/A 0 lb | Weight N/A 0.24 lb |
5/8-281-CS-BLK-NUT | CAD N/A | Nominal Size N/A 5/8 in | Housing Material N/A Carbon Steel | Coatings N/A Black | Max Load N/A 0 lb | Weight N/A 0.20 lb |
5/8-281-CS-GAL-NUT | CAD N/A | Nominal Size N/A 5/8 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized | Max Load N/A 0 lb | Weight N/A 0.20 lb |
3/8-281-CS-BLK-NUT | CAD N/A | Nominal Size N/A 3/8 in | Housing Material N/A Carbon Steel | Coatings N/A Black | Max Load N/A 0 lb | Weight N/A 0.13 lb |
1/2-281-CS-BLK-NUT | CAD N/A | Nominal Size N/A 1/2 in | Housing Material N/A Carbon Steel | Coatings N/A Black | Max Load N/A 0 lb | Weight N/A 0.17 lb |
3/4-281-CS-BLK-NUT | CAD N/A | Nominal Size N/A 3/4 in | Housing Material N/A Carbon Steel | Coatings N/A Black | Max Load N/A 0 lb | Weight N/A 0.17 lb |
1-281-CS-BLK-INSERT | CAD N/A | Nominal Size N/A 1 in | Housing Material N/A Carbon Steel | Coatings N/A Black | Max Load N/A 0 lb | Weight N/A 0.69 lb |
1-281-CS-GAL-INSERT | CAD N/A | Nominal Size N/A 1 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized | Max Load N/A 0 lb | Weight N/A 0.69 lb |