Item # |
CAD |
Nominal Size |
Housing Material |
Coatings |
Max Load |
Weight |
---|---|---|---|---|---|---|
3/8-282-MI-BLK-NUT |
CAD
N/A ![]() |
Nominal Size N/A 3/8 in | Housing Material N/A Carbon Steel | Coatings N/A Black | Max Load N/A 0 lb | Weight N/A 0.20 lb |
1/2-282-MI-BLK-NUT |
CAD
N/A ![]() |
Nominal Size N/A 1/2 in | Housing Material N/A Carbon Steel | Coatings N/A Black | Max Load N/A 0 lb | Weight N/A 0.20 lb |
5/8-282-MI-BLK-NUT |
CAD
N/A ![]() |
Nominal Size N/A 5/8 in | Housing Material N/A Carbon Steel | Coatings N/A Black | Max Load N/A 0 lb | Weight N/A 0.20 lb |
3/4-282-MI-BLK-NUT |
CAD
N/A ![]() |
Nominal Size N/A 3/4 in | Housing Material N/A Carbon Steel | Coatings N/A Black | Max Load N/A 0 lb | Weight N/A 0.20 lb |
7/8-282-MI-BLK-NUT |
CAD
N/A ![]() |
Nominal Size N/A 7/8 in | Housing Material N/A Carbon Steel | Coatings N/A Black | Max Load N/A 0 lb | Weight N/A 1.30 lb |
1-282-MI-BLK-L/NUT |
CAD
N/A ![]() |
Nominal Size N/A 1 in | Housing Material N/A Carbon Steel | Coatings N/A Black | Max Load N/A 0 lb | Weight N/A 1.30 lb |
3/8-282-MI-GAL-NUT |
CAD
N/A ![]() |
Nominal Size N/A 3/8 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized | Max Load N/A 0 lb | Weight N/A 1.30 lb |
1/2-282-MI-GAL-NUT |
CAD
N/A ![]() |
Nominal Size N/A 1/2 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized | Max Load N/A 0 lb | Weight N/A 1.30 lb |
5/8-282-MI-GAL-NUT |
CAD
N/A ![]() |
Nominal Size N/A 5/8 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized | Max Load N/A 0 lb | Weight N/A 1.30 lb |
7/8-282-MI-GAL-COMP |
CAD
N/A ![]() |
Nominal Size N/A 7/8 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized | Max Load N/A 1140 lb | Weight N/A 1.5 lb |
3/4-282-MI-GAL-NUT |
CAD
N/A ![]() |
Nominal Size N/A 3/4 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized | Max Load N/A 0 lb | Weight N/A 1.30 lb |
7/8-282-MI-GAL-NUT |
CAD
N/A ![]() |
Nominal Size N/A 7/8 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized | Max Load N/A 0 lb | Weight N/A 1.30 lb |
1-282-MI-GAL-L/NUT |
CAD
N/A ![]() |
Nominal Size N/A 1 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized | Max Load N/A 0 lb | Weight N/A 1.30 lb |
3/8-282-MI-BLK-COMP |
CAD
N/A ![]() |
Nominal Size N/A 3/8 in | Housing Material N/A Carbon Steel | Coatings N/A Black | Max Load N/A 730 lb | Weight N/A 1.5 lb |
1/2-282-MI-BLK-COMP |
CAD
N/A ![]() |
Nominal Size N/A 1/2 in | Housing Material N/A Carbon Steel | Coatings N/A Black | Max Load N/A 1130 lb | Weight N/A 1.5 lb |
5/8-282-MI-BLK-COMP |
CAD
N/A ![]() |
Nominal Size N/A 5/8 in | Housing Material N/A Carbon Steel | Coatings N/A Black | Max Load N/A 1140 lb | Weight N/A 1.5 lb |
3/4-282-MI-BLK-COMP |
CAD
N/A ![]() |
Nominal Size N/A 3/4 in | Housing Material N/A Carbon Steel | Coatings N/A Black | Max Load N/A 1140 lb | Weight N/A 1.5 lb |
7/8-282-MI-BLK-COMP |
CAD
N/A ![]() |
Nominal Size N/A 7/8 in | Housing Material N/A Carbon Steel | Coatings N/A Black | Max Load N/A 1140 lb | Weight N/A 1.5 lb |
3/8-282-MI-GAL-COMP |
CAD
N/A ![]() |
Nominal Size N/A 3/8 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized | Max Load N/A 730 lb | Weight N/A 1.5 lb |
1/2-282-MI-GAL-COMP |
CAD
N/A ![]() |
Nominal Size N/A 1/2 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized | Max Load N/A 1130 lb | Weight N/A 1.5 lb |
5/8-282-MI-GAL-COMP |
CAD
N/A ![]() |
Nominal Size N/A 5/8 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized | Max Load N/A 1140 lb | Weight N/A 1.5 lb |
3/4-282-MI-GAL-COMP |
CAD
N/A ![]() |
Nominal Size N/A 3/4 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized | Max Load N/A 1140 lb | Weight N/A 1.5 lb |