Item # |
CAD |
Size Tubing |
Coatings |
Maximum Load |
Weight |
---|---|---|---|---|---|
12 #1-46-UNIV TRAPEZE ASSY GLV |
CAD
N/A ![]() |
Size Tubing N/A 1/4 x 2 x 2 | Coatings N/A Hot-Dip Galvanized | Maximum Load N/A 2,600 lb | Weight N/A 5.40 lb |
12 #2-46-UNIV TRAPEZE ASSBY |
CAD
N/A ![]() |
Size Tubing N/A 1/4 x 3 x 2 | Coatings N/A Hot-Dip Galvanized | Maximum Load N/A 6,700 lb | Weight N/A 7.1 lb |
14 #1-46-UNIV TRAPEZE ASSBY |
CAD
N/A ![]() |
Size Tubing N/A 1/4 x 2 x 2 | Coatings N/A Hot-Dip Galvanized | Maximum Load N/A 2,300 lb | Weight N/A 5.40 lb |
14 #2-46-UNIV TRAPEZE ASSBY |
CAD
N/A ![]() |
Size Tubing N/A 1/4 x 3 x 2 | Coatings N/A Plain | Maximum Load N/A 5,700 lb | Weight N/A 7.1 lb |
16 #1-46-UNIV TRAPEZE ASSBY |
CAD
N/A ![]() |
Size Tubing N/A 1/4 x 2 x 2 | Coatings N/A Hot-Dip Galvanized | Maximum Load N/A 1,900 lb | Weight N/A 5.40 lb |
16 #2-46-UNIV TRAPEZE ASSBY |
CAD
N/A ![]() |
Size Tubing N/A 1/4 x 3 x 2 | Coatings N/A Plain | Maximum Load N/A 5,000 lb | Weight N/A 7.1 lb |
18 #1-46-UNIV TRAPEZE ASSBY |
CAD
N/A ![]() |
Size Tubing N/A 1/4 x 2 x 2 | Coatings N/A Hot-Dip Galvanized | Maximum Load N/A 1,700 lb | Weight N/A 5.40 lb |
18 #2-46-UNIV TRAPEZE ASSBY |
CAD
N/A ![]() |
Size Tubing N/A 1/4 x 3 x 2 | Coatings N/A Plain | Maximum Load N/A 4,500 lb | Weight N/A 7.1 lb |
18 #3-46-UNIV TRAPEZE ASSBY |
CAD
N/A ![]() |
Size Tubing N/A 3/16 x 4 x 3 | Coatings N/A Hot-Dip Galvanized | Maximum Load N/A 5,800 lb | Weight N/A 8.14 lb |
18 #4-46-UNIV TRAPEZE ASSBY |
CAD
N/A ![]() |
Size Tubing N/A 1/4 x 4 x 4 | Coatings N/A Hot-Dip Galvanized | Maximum Load N/A 10,200 lb | Weight N/A 12 lb |
20 #1-46-UNIV TRAPEZE ASSBY |
CAD
N/A ![]() |
Size Tubing N/A 1/4 x 2 x 2 | Coatings N/A Hot-Dip Galvanized | Maximum Load N/A 1,500 lb | Weight N/A 5.40 lb |
20 #2-46-UNIV TRAPEZE ASSBY |
CAD
N/A ![]() |
Size Tubing N/A 1/4 x 3 x 2 | Coatings N/A Hot-Dip Galvanized | Maximum Load N/A 4,000 lb | Weight N/A 7.1 lb |
20 #3-46-UNIV TRAPEZE ASSBY |
CAD
N/A ![]() |
Size Tubing N/A 3/16 x 4 x 3 | Coatings N/A Hot-Dip Galvanized | Maximum Load N/A 5,200 lb | Weight N/A 8.14 lb |
20 #4-46-UNIV TRAPEZE ASSBY |
CAD
N/A ![]() |
Size Tubing N/A 1/4 x 4 x 4 | Coatings N/A Hot-Dip Galvanized | Maximum Load N/A 9,100 lb | Weight N/A 12 lb |
22 #1-46-UNIV TRAPEZE ASSBY |
CAD
N/A ![]() |
Size Tubing N/A 1/4 x 2 x 2 | Coatings N/A Hot-Dip Galvanized | Maximum Load N/A 1,400 lb | Weight N/A 5.40 lb |
22 #2-46-UNIV TRAPEZE ASSBY |
CAD
N/A ![]() |
Size Tubing N/A 1/4 x 3 x 2 | Coatings N/A Hot-Dip Galvanized | Maximum Load N/A 3,600 lb | Weight N/A 7.1 lb |
22 #3-46-UNIV TRAPEZE ASSBY |
CAD
N/A ![]() |
Size Tubing N/A 3/16 x 4 x 3 | Coatings N/A Hot-Dip Galvanized | Maximum Load N/A 4,800 lb | Weight N/A 8.14 lb |
22 #4-46-UNIV TRAPEZE ASSBY |
CAD
N/A ![]() |
Size Tubing N/A 1/4 x 4 x 4 | Coatings N/A Hot-Dip Galvanized | Maximum Load N/A 8,300 lb | Weight N/A 12 lb |
24 #1-46-UNIV TRAPEZE ASSBY |
CAD
N/A ![]() |
Size Tubing N/A 1/4 x 2 x 2 | Coatings N/A Hot-Dip Galvanized | Maximum Load N/A 1,300 lb | Weight N/A 5.40 lb |
24 #2-46-UNIV TRAPEZE ASSBY |
CAD
N/A ![]() |
Size Tubing N/A 1/4 x 3 x 2 | Coatings N/A Hot-Dip Galvanized | Maximum Load N/A 3,300 lb | Weight N/A 7.1 lb |
24 #3-46-UNIV TRAPEZE ASSBY |
CAD
N/A ![]() |
Size Tubing N/A 3/16 x 4 x 3 | Coatings N/A Hot-Dip Galvanized | Maximum Load N/A 4,400 lb | Weight N/A 8.14 lb |
24 #4-46-UNIV TRAPEZE ASSBY |
CAD
N/A ![]() |
Size Tubing N/A 1/4 x 4 x 4 | Coatings N/A Hot-Dip Galvanized | Maximum Load N/A 7,500 lb | Weight N/A 12 lb |
24 #5-46-UNIV TRAPEZE ASSBY |
CAD
N/A ![]() |
Size Tubing N/A 1/4 x 6 x 4 | Coatings N/A Hot-Dip Galvanized | Maximum Load N/A 12,000 lb | Weight N/A 15.42 lb |
24 #6-46-UNIV TRAPEZE ASSBY |
CAD
N/A ![]() |
Size Tubing N/A 1/4 x 8 x 4 | Coatings N/A Hot-Dip Galvanized | Maximum Load N/A 20,000 lb | Weight N/A 18.80 lb |
26 #1-46-UNIV TRAPEZE ASSBY |
CAD
N/A ![]() |
Size Tubing N/A 1/4 x 2 x 2 | Coatings N/A Hot-Dip Galvanized | Maximum Load N/A 1,200 lb | Weight N/A 5.40 lb |