ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Universal Trapeze Assembly
Unit of Measure

Specifications

Type

HANGERS & SUPPORTS

Style

TRAPEZE

Size Tubing

3/16 x 4 x 3

Material

Carbon Steel

Coatings

Hot-Dip Galvanized

Ambient Temperature [Max]

250 ºF

Maximum Load

5,200 lb

Product Number

0500003272

UPC Code

69029183384

HPH Code

034GR5343A

Weight

8.14 lb