ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Universal Trapeze Assembly
Unit of Measure

Specifications

Type

N/A HANGERS & SUPPORTS

Style

N/A TRAPEZE

Size Tubing

N/A 1/4 x 3 x 2

Material

N/A Carbon Steel

Coatings

N/A Hot-Dip Galvanized

Ambient Temperature [Max]

N/A 250 ºF

Maximum Load

N/A 6,700 lb

Product Number

N/A 0500003025

UPC Code

N/A 69029183359

HPH Code

N/A 034GR5342L

Weight

N/A 7.1 lb