Item # |
CAD |
Material |
Finish |
Pipe Size |
Weight |
---|---|---|---|---|---|
4-265-Plain |
CAD
N/A ![]() |
Material N/A Cast iron saddle, steel yoke and nuts, steel locknut nipple and special cast iron reducer | Finish N/A Plain | Pipe Size N/A 4 in | Weight N/A 22 lb |
4-265-Galvanized |
CAD
N/A ![]() |
Material N/A Cast iron saddle, steel yoke and nuts, steel locknut nipple and special cast iron reducer | Finish N/A Zinc Plated | Pipe Size N/A 4 in | Weight N/A 22 lb |
5-265-Plain |
CAD
N/A ![]() |
Material N/A Cast iron saddle, steel yoke and nuts, steel locknut nipple and special cast iron reducer | Finish N/A Plain | Pipe Size N/A 5 in | Weight N/A 23.1 lb |
5-265-Galvanized |
CAD
N/A ![]() |
Material N/A Cast iron saddle, steel yoke and nuts, steel locknut nipple and special cast iron reducer | Finish N/A Zinc Plated | Pipe Size N/A 5 in | Weight N/A 23.1 lb |
6-265-Plain |
CAD
N/A ![]() |
Material N/A Cast iron saddle, steel yoke and nuts, steel locknut nipple and special cast iron reducer | Finish N/A Plain | Pipe Size N/A 6 in | Weight N/A 23.9 lb |
6-265-Galvanized |
CAD
N/A ![]() |
Material N/A Cast iron saddle, steel yoke and nuts, steel locknut nipple and special cast iron reducer | Finish N/A Zinc Plated | Pipe Size N/A 6 in | Weight N/A 23.9 lb |
8-265-Plain |
CAD
N/A ![]() |
Material N/A Cast iron saddle, steel yoke and nuts, steel locknut nipple and special cast iron reducer | Finish N/A Plain | Pipe Size N/A 8 in | Weight N/A 32.5 lb |
8-265-Galvanized |
CAD
N/A ![]() |
Material N/A Cast iron saddle, steel yoke and nuts, steel locknut nipple and special cast iron reducer | Finish N/A Zinc Plated | Pipe Size N/A 8 in | Weight N/A 32.5 lb |
10-265-Plain |
CAD
N/A ![]() |
Material N/A Cast iron saddle, steel yoke and nuts, steel locknut nipple and special cast iron reducer | Finish N/A Plain | Pipe Size N/A 10 in | Weight N/A 36.9 lb |
10-265-Galvanized |
CAD
N/A ![]() |
Material N/A Cast iron saddle, steel yoke and nuts, steel locknut nipple and special cast iron reducer | Finish N/A Zinc Plated | Pipe Size N/A 10 in | Weight N/A 36.9 lb |
12-265-Plain |
CAD
N/A ![]() |
Material N/A Cast iron saddle, steel yoke and nuts, steel locknut nipple and special cast iron reducer | Finish N/A Plain | Pipe Size N/A 12 in | Weight N/A 42.4 lb |
12-265-Galvanized |
CAD
N/A ![]() |
Material N/A Cast iron saddle, steel yoke and nuts, steel locknut nipple and special cast iron reducer | Finish N/A Zinc Plated | Pipe Size N/A 12 in | Weight N/A 42.4 lb |
14-265-Plain |
CAD
N/A ![]() |
Material N/A Carbon steel saddle, steel yoke and nuts, steel locknut nipple and special cast iron reducer | Finish N/A Plain | Pipe Size N/A 14 in | Weight N/A 39.2 lb |
14-265-Galvanized |
CAD
N/A ![]() |
Material N/A Carbon steel saddle, steel yoke and nuts, steel locknut nipple and special cast iron reducer | Finish N/A Zinc Plated | Pipe Size N/A 14 in | Weight N/A 39.2 lb |
16-265-Plain |
CAD
N/A ![]() |
Material N/A Carbon steel saddle, steel yoke and nuts, steel locknut nipple and special cast iron reducer | Finish N/A Plain | Pipe Size N/A 16 in | Weight N/A 42.20 lb |
16-265-Galvanized |
CAD
N/A ![]() |
Material N/A Carbon steel saddle, steel yoke and nuts, steel locknut nipple and special cast iron reducer | Finish N/A Zinc Plated | Pipe Size N/A 16 in | Weight N/A 42.20 lb |
18-265-Plain |
CAD
N/A ![]() |
Material N/A Carbon steel saddle, steel yoke and nuts, steel locknut nipple and special cast iron reducer | Finish N/A Plain | Pipe Size N/A 18 in | Weight N/A 60.0 lb |
18-265-Galvanized |
CAD
N/A ![]() |
Material N/A Carbon steel saddle, steel yoke and nuts, steel locknut nipple and special cast iron reducer | Finish N/A Zinc Plated | Pipe Size N/A 18 in | Weight N/A 60.0 lb |
20-265-Plain |
CAD
N/A ![]() |
Material N/A Carbon steel saddle, steel yoke and nuts, steel locknut nipple and special cast iron reducer | Finish N/A Plain | Pipe Size N/A 20 in | Weight N/A 63 lb |
20-265-Galvanized |
CAD
N/A ![]() |
Material N/A Carbon steel saddle, steel yoke and nuts, steel locknut nipple and special cast iron reducer | Finish N/A Zinc Plated | Pipe Size N/A 20 in | Weight N/A 63 lb |
22-265-Plain |
CAD
N/A ![]() |
Material N/A Carbon steel saddle, steel yoke and nuts, steel locknut nipple and special cast iron reducer | Finish N/A Plain | Pipe Size N/A 22 in | Weight N/A 66 lb |
22-265-Galvanized |
CAD
N/A ![]() |
Material N/A Carbon steel saddle, steel yoke and nuts, steel locknut nipple and special cast iron reducer | Finish N/A Zinc Plated | Pipe Size N/A 22 in | Weight N/A 66 lb |
24-265-Plain |
CAD
N/A ![]() |
Material N/A Carbon steel saddle, steel yoke and nuts, steel locknut nipple and special cast iron reducer | Finish N/A Plain | Pipe Size N/A 24 in | Weight N/A 72 lb |
24-265-Galvanized |
CAD
N/A ![]() |
Material N/A Carbon steel saddle, steel yoke and nuts, steel locknut nipple and special cast iron reducer | Finish N/A Zinc Plated | Pipe Size N/A 24 in | Weight N/A 72 lb |
26-265-Plain |
CAD
N/A ![]() |
Material N/A Carbon steel saddle, steel yoke and nuts, steel locknut nipple and special cast iron reducer | Finish N/A Plain | Pipe Size N/A 26 in | Weight N/A 75 lb |