ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Stanchion type support with additional stability provided by U-bolt attachment to pipe.

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Industry Standards/Certifications

Complies with Federal Specification A-A-1192A (Type 38), WW-H-171-E (Type 39), ANSI/MSS SP-69 and MSS SP-58 (Type 38).

Type

Stanchions & Supports

Style

Adjustable Pipe Saddle Support with U-Bolt

Material

Carbon steel saddle, steel yoke and nuts, steel locknut nipple and special cast iron reducer

Finish

Zinc Plated

Max Load

6700 lb

Pipe Size

18 in

Features

  • Vertical adjustment of approximately 4 1/2"
  • Saddle supports a broad range of pipe sizes

Product Number

0500176342

UPC Code

69029171351

HPH Code

034GR2535I

Weight

60.0 lb