ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Stanchion type support with additional stability provided by U-bolt attachment to pipe.

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A Complies with Federal Specification A-A-1192A (Type 38), WW-H-171-E (Type 39), ANSI/MSS SP-69 and MSS SP-58 (Type 38).

Type

N/A Stanchions & Supports

Style

N/A Adjustable Pipe Saddle Support with U-Bolt

Material

N/A Cast iron saddle, steel yoke and nuts, steel locknut nipple and special cast iron reducer

Finish

N/A Plain

Max Load

N/A 3800 lb

Pipe Size

N/A 5 in

Features

N/A
  • Vertical adjustment of approximately 4 1/2"
  • Saddle supports a broad range of pipe sizes

Product Number

N/A 0500176110

UPC Code

N/A 69029171328

HPH Code

N/A 034GR2534B

Weight

N/A 23.1 lb