Item # |
CAD |
Finish |
Pipe Size |
Rod Size |
Weight |
---|---|---|---|---|---|
2-192-Plain |
CAD
N/A ![]() |
Finish N/A Plain | Pipe Size N/A 2 in | Rod Size N/A 5/8 in | Weight N/A 1.00 lb |
2-192-Galvanized |
CAD
N/A ![]() |
Finish N/A Zinc Plated | Pipe Size N/A 2 in | Rod Size N/A 5/8 in | Weight N/A 1.00 lb |
2 1/2-192-Plain |
CAD
N/A ![]() |
Finish N/A Plain | Pipe Size N/A 2-1/2 in | Rod Size N/A 5/8 in | Weight N/A 1.4 lb |
2 1/2-192-Galvanized |
CAD
N/A ![]() |
Finish N/A Zinc Plated | Pipe Size N/A 2-1/2 in | Rod Size N/A 5/8 in | Weight N/A 1.4 lb |
3-192-Plain |
CAD
N/A ![]() |
Finish N/A Plain | Pipe Size N/A 3 in | Rod Size N/A 5/8 in | Weight N/A 1.6 lb |
3-192-Galvanized |
CAD
N/A ![]() |
Finish N/A Zinc Plated | Pipe Size N/A 3 in | Rod Size N/A 5/8 in | Weight N/A 1.6 lb |
3 1/2-192-Plain |
CAD
N/A ![]() |
Finish N/A Plain | Pipe Size N/A 3 1/2 in | Rod Size N/A 5/8 in | Weight N/A 2.6 lb |
3 1/2-192-Galvanized |
CAD
N/A ![]() |
Finish N/A Zinc Plated | Pipe Size N/A 3 1/2 in | Rod Size N/A 5/8 in | Weight N/A 2.6 lb |
4-192-Plain |
CAD
N/A ![]() |
Finish N/A Plain | Pipe Size N/A 4 in | Rod Size N/A 0.875 in | Weight N/A 3.0 lb |
4-192-Galvanized |
CAD
N/A ![]() |
Finish N/A Zinc Plated | Pipe Size N/A 4 in | Rod Size N/A 0.875 in | Weight N/A 3.0 lb |
5-192-Plain |
CAD
N/A ![]() |
Finish N/A Plain | Pipe Size N/A 5 in | Rod Size N/A 0.875 in | Weight N/A 3.20 lb |
5-192-Galvanized |
CAD
N/A ![]() |
Finish N/A Zinc Plated | Pipe Size N/A 5 in | Rod Size N/A 0.875 in | Weight N/A 3.20 lb |
6-192-Plain |
CAD
N/A ![]() |
Finish N/A Plain | Pipe Size N/A 6 in | Rod Size N/A 1 in | Weight N/A 4.9 lb |
6-192-Galvanized |
CAD
N/A ![]() |
Finish N/A Zinc Plated | Pipe Size N/A 6 in | Rod Size N/A 1 in | Weight N/A 4.9 lb |
8-192-Plain |
CAD
N/A ![]() |
Finish N/A Plain | Pipe Size N/A 8 in | Rod Size N/A 1 in | Weight N/A 6.2 lb |
8-192-Galvanized |
CAD
N/A ![]() |
Finish N/A Zinc Plated | Pipe Size N/A 8 in | Rod Size N/A 1 in | Weight N/A 6.2 lb |
10-192-Plain |
CAD
N/A ![]() |
Finish N/A Plain | Pipe Size N/A 10 in | Rod Size N/A 1.25 in | Weight N/A 10.5 lb |
10-192-Galvanized |
CAD
N/A ![]() |
Finish N/A Zinc Plated | Pipe Size N/A 10 in | Rod Size N/A 1.25 in | Weight N/A 10.5 lb |
12-192-Plain |
CAD
N/A ![]() |
Finish N/A Plain | Pipe Size N/A 12 in | Rod Size N/A 1.25 in | Weight N/A 11.8 lb |
12-192-Galvanized |
CAD
N/A ![]() |
Finish N/A Zinc Plated | Pipe Size N/A 12 in | Rod Size N/A 1.25 in | Weight N/A 11.8 lb |