ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Stanchion type support for stationary pipe where vertical adjustment is required.
Unit of Measure

Specifications

Industry Standards/Certifications

Complies with Federal Specification A-A-1192A (Type 38), ANSI/MSS SP-69 and MSS SP-58 (Type 38).

Type

Stanchions & Supports

Style

Adjustable Pipe Saddle

Material

Carbon Steel

Finish

Zinc Plated

Pipe Size

2 in

Rod Size

5/8 in

Product Number

0500344403

UPC Code

69029152961

HPH Code

034GR5368A

Weight

1.00 lb