ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Stanchion type support for stationary pipe where vertical adjustment is required.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A Complies with Federal Specification A-A-1192A (Type 38), ANSI/MSS SP-69 and MSS SP-58 (Type 38).

Type

N/A Stanchions & Supports

Style

N/A Adjustable Pipe Saddle

Material

N/A Carbon Steel

Finish

N/A Zinc Plated

Pipe Size

N/A 3 1/2 in

Rod Size

N/A 5/8 in

Product Number

N/A 0500344437

UPC Code

N/A 69029152964

HPH Code

N/A 034GR5368D

Weight

N/A 2.6 lb