Item # |
CAD |
BIM |
Nominal Size |
Coatings |
Weight |
---|---|---|---|---|---|
1 1/4-E-2-Plain | CAD N/A | BIM N/A | Nominal Size N/A 1 1/4 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 0.80 lb |
1 1/4-E-2-GAL | CAD N/A | BIM N/A | Nominal Size N/A 1 1/4 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 0.80 lb |
1 1/2-E-2-Plain | CAD N/A | BIM N/A | Nominal Size N/A 1 1/2 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 0.9 lb |
1 1/2-E-2-GAL | CAD N/A | BIM N/A | Nominal Size N/A 1 1/2 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 0.9 lb |
2-E-2-Plain | CAD N/A | BIM N/A | Nominal Size N/A 2 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 1.00 lb |
2-E-2-GAL | CAD N/A | BIM N/A | Nominal Size N/A 2 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 1.00 lb |
2 1/2-E-2-Plain | CAD N/A | BIM N/A | Nominal Size N/A 2 1/2 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 1.80 lb |
2 1/2-E-2-GAL | CAD N/A | BIM N/A | Nominal Size N/A 2 1/2 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 1.80 lb |
3-E-2-Plain | CAD N/A | BIM N/A | Nominal Size N/A 3 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 2.5 lb |
3-E-2-GAL | CAD N/A | BIM N/A | Nominal Size N/A 3 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 2.5 lb |
4-E-2-Plain | CAD N/A | BIM N/A | Nominal Size N/A 4 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 4.7 lb |
4-E-2-GAL | CAD N/A | BIM N/A | Nominal Size N/A 4 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 4.7 lb |
5-E-2-Plain | CAD N/A | BIM N/A | Nominal Size N/A 5 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 11.6 lb |
5-E-2-GAL | CAD N/A | BIM N/A | Nominal Size N/A 5 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 11.6 lb |
6-E-2-Plain | CAD N/A | BIM N/A | Nominal Size N/A 6 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 11.6 lb |
6-E-2-GAL | CAD N/A | BIM N/A | Nominal Size N/A 6 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 11.6 lb |
8-E-2-Plain | CAD N/A | BIM N/A | Nominal Size N/A 8 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 17.9 lb |
8-E-2-GAL | CAD N/A | BIM N/A | Nominal Size N/A 8 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 17.9 lb |
10-E-2-Plain | CAD N/A | BIM N/A | Nominal Size N/A 10 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 30.0 lb |
10-E-2-GAL | CAD N/A | BIM N/A | Nominal Size N/A 10 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 30.0 lb |
12-E-2-Plain | CAD N/A | BIM N/A | Nominal Size N/A 12 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 40.4 lb |
12-E-2-GAL | CAD N/A | BIM N/A | Nominal Size N/A 12 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 40.4 lb |