Batch CAD Cart (0)
  • Cart is empty
SPF® Grooved Couplings and Fittings provide a rigid or flexible pipe connection for fire protection systems with dependable seals over a range of internal pressure situations. SPF also offers Short Pattern Products through 8" to meet all of your fire protection needs.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A UL/ULC Listed, LPCB, VdS and FM Approved.

Type

N/A Elbow

Style

N/A Grooved

Nominal Size

N/A 2 in

Body Material

N/A Carbon Steel pipe conforming to ASTM A 53, Type “F”

Coatings

N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153

Max. Rated Pressure

N/A 300 psi

Product Number

N/A 0890033822

UPC Code

N/A 69029194713

Weight

N/A 1.00 lb