ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
SPF® Grooved Couplings and Fittings provide a rigid or flexible pipe connection for fire protection systems with dependable seals over a range of internal pressure situations. SPF also offers Short Pattern Products through 8" to meet all of your fire protection needs.
Unit of Measure

Specifications

Industry Standards/Certifications

UL/ULC Listed, LPCB, VdS and FM Approved.

Type

Elbow

Style

Grooved

Nominal Size

1 1/2 in

Body Material

Carbon Steel pipe conforming to ASTM A 53, Type “F”

Coatings

Rust inhibiting paint – Color: ORANGE

Max. Rated Pressure

300 psi

Product Number

0890033194

UPC Code

69029194699

Weight

0.9 lb