Item # |
CAD |
Finish |
Pipe Size |
Max O.D. Covering |
Rod Size |
Weight |
---|---|---|---|---|---|---|
1-171-Black |
CAD
N/A ![]() |
Finish N/A Black | Pipe Size N/A 1 in | Max O.D. Covering N/A 2 in | Rod Size N/A 3/8 in | Weight N/A 0.45 lb |
1-171-Galvanized |
CAD
N/A ![]() |
Finish N/A Galvanized | Pipe Size N/A 1 in | Max O.D. Covering N/A 2 in | Rod Size N/A 3/8 in | Weight N/A 0.45 lb |
1-1/4-171-Black |
CAD
N/A ![]() |
Finish N/A Black | Pipe Size N/A 1-1/4 in | Max O.D. Covering N/A 2 1/2 in | Rod Size N/A 3/8 in | Weight N/A 0.48 lb |
1-1/4-171-Galvanized |
CAD
N/A ![]() |
Finish N/A Galvanized | Pipe Size N/A 1-1/4 in | Max O.D. Covering N/A 2 1/2 in | Rod Size N/A 3/8 in | Weight N/A 0.48 lb |
1-1/2-171-Black |
CAD
N/A ![]() |
Finish N/A Black | Pipe Size N/A 1-1/2 in | Max O.D. Covering N/A 2 3/4 in | Rod Size N/A 3/8 in | Weight N/A 0.51 lb |
1-1/2-171-Galvanized |
CAD
N/A ![]() |
Finish N/A Galvanized | Pipe Size N/A 1-1/2 in | Max O.D. Covering N/A 2 3/4 in | Rod Size N/A 3/8 in | Weight N/A 0.51 lb |
2-171-Black |
CAD
N/A ![]() |
Finish N/A Black | Pipe Size N/A 2 in | Max O.D. Covering N/A 3 1/4 in | Rod Size N/A 3/8 in | Weight N/A 0.57 lb |
2-171-Galvanized |
CAD
N/A ![]() |
Finish N/A Galvanized | Pipe Size N/A 2 in | Max O.D. Covering N/A 3 1/4 in | Rod Size N/A 3/8 in | Weight N/A 0.57 lb |
2-1/2-171-Black |
CAD
N/A ![]() |
Finish N/A Black | Pipe Size N/A 2-1/2 in | Max O.D. Covering N/A 3 3/4 in | Rod Size N/A 1/2 in | Weight N/A 1.00 lb |
2-1/2-171-Galvanized |
CAD
N/A ![]() |
Finish N/A Galvanized | Pipe Size N/A 2-1/2 in | Max O.D. Covering N/A 3 3/4 in | Rod Size N/A 1/2 in | Weight N/A 1.00 lb |
3-171-Black |
CAD
N/A ![]() |
Finish N/A Black | Pipe Size N/A 3 in | Max O.D. Covering N/A 4 1/2 in | Rod Size N/A 1/2 in | Weight N/A 1.1 lb |
3-171-Galvanized |
CAD
N/A ![]() |
Finish N/A Galvanized | Pipe Size N/A 3 in | Max O.D. Covering N/A 4 1/2 in | Rod Size N/A 1/2 in | Weight N/A 1.1 lb |
3-1/2-171-Black |
CAD
N/A ![]() |
Finish N/A Black | Pipe Size N/A 3 1/2 in | Max O.D. Covering N/A 5 in | Rod Size N/A 1/2 in | Weight N/A 1.4 lb |
3-1/2-171-Galvanized |
CAD
N/A ![]() |
Finish N/A Galvanized | Pipe Size N/A 3 1/2 in | Max O.D. Covering N/A 5 in | Rod Size N/A 1/2 in | Weight N/A 1.4 lb |
4-171-Black |
CAD
N/A ![]() |
Finish N/A Black | Pipe Size N/A 4 in | Max O.D. Covering N/A 5 1/2 in | Rod Size N/A 5/8 in | Weight N/A 1.7 lb |
4-171-Galvanized |
CAD
N/A ![]() |
Finish N/A Galvanized | Pipe Size N/A 4 in | Max O.D. Covering N/A 5 1/2 in | Rod Size N/A 5/8 in | Weight N/A 1.7 lb |
5-171-Black |
CAD
N/A ![]() |
Finish N/A Black | Pipe Size N/A 5 in | Max O.D. Covering N/A 7 in | Rod Size N/A 5/8 in | Weight N/A 2.6 lb |
5-171-Galvanized |
CAD
N/A ![]() |
Finish N/A Galvanized | Pipe Size N/A 5 in | Max O.D. Covering N/A 7 in | Rod Size N/A 5/8 in | Weight N/A 2.6 lb |
6-171-Black |
CAD
N/A ![]() |
Finish N/A Black | Pipe Size N/A 6 in | Max O.D. Covering N/A 8 1/4 in | Rod Size N/A 3/4 in | Weight N/A 4.5 lb |
6-171-Galvanized |
CAD
N/A ![]() |
Finish N/A Galvanized | Pipe Size N/A 6 in | Max O.D. Covering N/A 8 1/4 in | Rod Size N/A 3/4 in | Weight N/A 4.5 lb |
8-171-Black |
CAD
N/A ![]() |
Finish N/A Black | Pipe Size N/A 8 in | Max O.D. Covering N/A 10 1/2 in | Rod Size N/A 3/4 in | Weight N/A 7.2 lb |
8-171-Galvanized |
CAD
N/A ![]() |
Finish N/A Galvanized | Pipe Size N/A 8 in | Max O.D. Covering N/A 10 1/2 in | Rod Size N/A 3/4 in | Weight N/A 7.2 lb |
10-171-Black |
CAD
N/A ![]() |
Finish N/A Black | Pipe Size N/A 10 in | Max O.D. Covering N/A 12 3/4 in | Rod Size N/A 0.875 in | Weight N/A 9.5 lb |
10-171-Galvanized |
CAD
N/A ![]() |
Finish N/A Galvanized | Pipe Size N/A 10 in | Max O.D. Covering N/A 12 3/4 in | Rod Size N/A 0.875 in | Weight N/A 9.5 lb |
12-171-Black |
CAD
N/A ![]() |
Finish N/A Black | Pipe Size N/A 12 in | Max O.D. Covering N/A 14 3/4 in | Rod Size N/A 0.875 in | Weight N/A 15.9 lb |