Industry Standards/Certifications |
N/A Complies with Federal Specification A-A-1192A (Type 41), WW-H-171-E (Type 42), ANSI/MSS SP-69 and MSS SP-58 (Type 41). |
Type |
N/A Pipe Roll |
Style |
N/A Single Pipe Roll |
Material |
N/A Cast iron roll and sockets, steel roll rod |
Finish |
N/A Galvanized |
Pipe Size |
N/A 2 in |
Max O.D. Covering |
N/A 3 1/4 in |
Rod Size |
N/A 3/8 in |
Max Load |
N/A 600 lb |
Max Temperature |
N/A 400 ºF |
Features |
N/A
|
Product Number |
N/A 0560505547 |
UPC Code |
N/A 69029184892 |
HPH Code |
N/A 034GR1893 |
Weight |
N/A 0.57 lb |