Industry Standards/Certifications |
N/A Complies with Federal Specification A-A-1192A (Type 41), WW-H-171-E (Type 42), ANSI/MSS SP-69 and MSS SP-58 (Type 41). |
Type |
N/A Pipe Roll |
Style |
N/A Single Pipe Roll |
Material |
N/A Cast iron roll and sockets, steel roll rod |
Finish |
N/A Black |
Pipe Size |
N/A 4 in |
Max O.D. Covering |
N/A 5 1/2 in |
Rod Size |
N/A 5/8 in |
Max Load |
N/A 750 lb |
Max Temperature |
N/A 400 ºF |
Features |
N/A
|
Product Number |
N/A 0560501108 |
UPC Code |
N/A 69029184793 |
HPH Code |
N/A 034GR1867 |
Weight |
N/A 1.7 lb |