Item # |
CAD |
Pipe Size |
Used on O.D. Pipe Size |
Weight |
---|---|---|---|---|
10-246 |
CAD
N/A ![]() |
Pipe Size N/A 10 in | Used on O.D. Pipe Size N/A 8 3/4 - 10 13/16 in | Weight N/A 42.0 lb |
12-246 |
CAD
N/A ![]() |
Pipe Size N/A 12 in | Used on O.D. Pipe Size N/A 10 7/8 - 12 13/16 in | Weight N/A 58 lb |
14-246 |
CAD
N/A ![]() |
Pipe Size N/A 14 in | Used on O.D. Pipe Size N/A 12 7/8 - 14 1/16 in | Weight N/A 63 lb |
16-246 |
CAD
N/A ![]() |
Pipe Size N/A 16 in | Used on O.D. Pipe Size N/A 14 1/8 - 16 1/16 in | Weight N/A 69.0 lb |
18-246 |
CAD
N/A ![]() |
Pipe Size N/A 18 in | Used on O.D. Pipe Size N/A 16 1/8 - 18 1/16 in | Weight N/A 94.00 lb |
20-246 |
CAD
N/A ![]() |
Pipe Size N/A 20 in | Used on O.D. Pipe Size N/A 18 1/8 - 20 1/16 in | Weight N/A 104.0 lb |
24-246 |
CAD
N/A ![]() |
Pipe Size N/A 24 in | Used on O.D. Pipe Size N/A 20 1/8 - 24 1/16 in | Weight N/A 167.0 lb |