Industry Standards/Certifications |
N/A Complies with Federal Specification A-A-1192A (Type 2), WW-H-171-E (Type 2), and MSS SP-58 (Type 2). |
Type |
N/A Pipe Clamps |
Style |
N/A Heavy Duty Alloy Steel Pipe Clamp |
Material |
N/A Chrome molybdenum steel except U-bolt which is stainless steel. |
Pipe Size |
N/A 10 in |
Used on O.D. Pipe Size |
N/A 8 3/4 - 10 13/16 in |
Max Load |
N/A
11780 lb at 1000 ºF 7850 lb at 1050 ºF 6120 lb at 1075 ºF |
Max Temperature |
N/A 1075 ºF |
Features |
N/A
|
Product Number |
N/A 0500109145 |
UPC Code |
N/A 69029171320 |
HPH Code |
N/A 034GR6438 |
Weight |
N/A 42.0 lb |