Industry Standards/Certifications |
N/A Complies with Federal Specification A-A-1192A (Type 2), WW-H-171-E (Type 2), and MSS SP-58 (Type 2). |
Type |
N/A Pipe Clamps |
Style |
N/A Heavy Duty Alloy Steel Pipe Clamp |
Material |
N/A Chrome molybdenum steel except U-bolt which is stainless steel. |
Pipe Size |
N/A 18 in |
Used on O.D. Pipe Size |
N/A 16 1/8 - 18 1/16 in |
Max Load |
N/A
18410 lb at 1000 ºF 12270 lb at 1050 ºF 9570 lb at 1075 ºF |
Max Temperature |
N/A 1075 ºF |
Features |
N/A
|
Product Number |
N/A 0500109186 |
UPC Code |
N/A 69029171324 |
HPH Code |
N/A 034GR6442 |
Weight |
N/A 94.0 lb |