Item # |
CAD |
Pipe Size |
Maximum Temperature |
Bolt Size |
Weight |
|---|---|---|---|---|---|
| 1/2-100-PLAIN |
CAD
N/A |
Pipe Size N/A 1/2 | Maximum Temperature N/A 650 ºF | Bolt Size N/A 3/8 | Weight N/A 1.85 lb |
| 1/2-100-PLTD |
CAD
N/A |
Pipe Size N/A 1/2 | Maximum Temperature N/A 450 ºF | Bolt Size N/A 3/8 | Weight N/A 1.85 lb |
| 3/4-100-PLAIN |
CAD
N/A |
Pipe Size N/A 3/4 | Maximum Temperature N/A 650 ºF | Bolt Size N/A 3/8 | Weight N/A 2.2 lb |
| 3/4-100-PLTD |
CAD
N/A |
Pipe Size N/A 3/4 | Maximum Temperature N/A 450 ºF | Bolt Size N/A 3/8 | Weight N/A 2.2 lb |
| 1-100-PLAIN |
CAD
N/A |
Pipe Size N/A 1 | Maximum Temperature N/A 650 ºF | Bolt Size N/A 3/8 | Weight N/A 2.25 lb |
| 1-100-PLTD |
CAD
N/A |
Pipe Size N/A 1 | Maximum Temperature N/A 450 ºF | Bolt Size N/A 3/8 | Weight N/A 2.25 lb |
| 1 1/4-100-PLAIN |
CAD
N/A |
Pipe Size N/A 1 1/4 | Maximum Temperature N/A 650 ºF | Bolt Size N/A 3/8 | Weight N/A 2.34 lb |
| 1 1/4-100-PLTD |
CAD
N/A |
Pipe Size N/A 1 1/4 | Maximum Temperature N/A 450 ºF | Bolt Size N/A 3/8 | Weight N/A 2.34 lb |
| 1 1/2-100-PLAIN |
CAD
N/A |
Pipe Size N/A 1 1/2 | Maximum Temperature N/A 650 ºF | Bolt Size N/A 3/8 | Weight N/A 2.39 lb |
| 1 1/2-100-PLTD |
CAD
N/A |
Pipe Size N/A 1 1/2 | Maximum Temperature N/A 450 ºF | Bolt Size N/A 3/8 | Weight N/A 2.39 lb |
| 2-100-PLAIN |
CAD
N/A |
Pipe Size N/A 2 | Maximum Temperature N/A 650 ºF | Bolt Size N/A 1/2 | Weight N/A 3.25 lb |
| 2-100-PLTD |
CAD
N/A |
Pipe Size N/A 2 | Maximum Temperature N/A 450 ºF | Bolt Size N/A 1/2 | Weight N/A 3.25 lb |
| 2 1/2-100-PLAIN |
CAD
N/A |
Pipe Size N/A 2 1/2 | Maximum Temperature N/A 650 ºF | Bolt Size N/A 1/2 | Weight N/A 3.4 lb |
| 2 1/2-100-PLTD |
CAD
N/A |
Pipe Size N/A 2 1/2 | Maximum Temperature N/A 450 ºF | Bolt Size N/A 1/2 | Weight N/A 3.4 lb |
| 3-100-PLAIN |
CAD
N/A |
Pipe Size N/A 3 | Maximum Temperature N/A 650 ºF | Bolt Size N/A 1/2 | Weight N/A 3.58 lb |
| 3-100-PLTD |
CAD
N/A |
Pipe Size N/A 3 | Maximum Temperature N/A 450 ºF | Bolt Size N/A 1/2 | Weight N/A 3.58 lb |
| 4-100-PLAIN |
CAD
N/A |
Pipe Size N/A 4 | Maximum Temperature N/A 650 ºF | Bolt Size N/A 1/2 | Weight N/A 4.74 lb |
| 4-100-PLTD |
CAD
N/A |
Pipe Size N/A 4 | Maximum Temperature N/A 450 ºF | Bolt Size N/A 1/2 | Weight N/A 4.74 lb |
| 5-100-PLAIN |
CAD
N/A |
Pipe Size N/A 5 | Maximum Temperature N/A 650 ºF | Bolt Size N/A 5/8 | Weight N/A 5.09 lb |
| 5-100-PLTD |
CAD
N/A |
Pipe Size N/A 5 | Maximum Temperature N/A 450 ºF | Bolt Size N/A 5/8 | Weight N/A 5.09 lb |
| 6-100-PLAIN |
CAD
N/A |
Pipe Size N/A 6 | Maximum Temperature N/A 650 ºF | Bolt Size N/A 5/8 | Weight N/A 8.23 lb |
| 6-100-PLTD |
CAD
N/A |
Pipe Size N/A 6 | Maximum Temperature N/A 450 ºF | Bolt Size N/A 5/8 | Weight N/A 8.23 lb |
| 8-100-PLAIN |
CAD
N/A |
Pipe Size N/A 8 | Maximum Temperature N/A 650 ºF | Bolt Size N/A 5/8 | Weight N/A 9.25 lb |
| 8-100-PLTD |
CAD
N/A |
Pipe Size N/A 8 | Maximum Temperature N/A 450 ºF | Bolt Size N/A 5/8 | Weight N/A 9.25 lb |