ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Pipe Size

N/A 6

Material

N/A Carbon Steel

Finish

N/A Plain

Service

N/A For attachment to structure without use of rods.

Maximum Temperature

N/A 650 ºF

Bolt Size

N/A 5/8

Product Number

N/A 0500010947

UPC Code

N/A 69029113483

HPH Code

N/A 034GR4129

Weight

N/A 8.23 lb