Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Pipe Size

N/A 1/2

Material

N/A Carbon Steel

Finish

N/A Hot-Dip Galvanized with Zinc Plated Fasteners

Service

N/A For attachment to structure without use of rods.

Maximum Temperature

N/A 450 ºF

Bolt Size

N/A 3/8

Product Number

N/A 0500307004

UPC Code

N/A 69029182413

HPH Code

N/A 034GR4135

Weight

N/A 1.85 lb