Item # |
CAD |
BIM |
Nominal Size |
Coating |
Weight |
|---|---|---|---|---|---|
| 1/2-3122-Galvanized |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 1/2 in | Coating N/A Galvanized | Weight N/A 0.20 lb |
| 1/2-3122-Black |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 1/2 in | Coating N/A Black | Weight N/A 0.20 lb |
| 3/4-3122-Galvanized |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 3/4 in | Coating N/A Galvanized | Weight N/A 0.30 lb |
| 3/4-3122-Black |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 3/4 in | Coating N/A Black | Weight N/A 0.30 lb |
| 1-3122-Galvanized |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 1 in | Coating N/A Galvanized | Weight N/A 0.40 lb |
| 1-3122-Black |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 1 in | Coating N/A Black | Weight N/A 0.40 lb |
| 11/4-3122-Black |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 1 1/4 in | Coating N/A Black | Weight N/A 0.6 lb |
| 11/4-3122-Galvanized |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 1 1/4 in | Coating N/A Galvanized | Weight N/A 0.6 lb |
| 11/2-3122-Black |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 1 1/2 in | Coating N/A Black | Weight N/A 0.80 lb |
| 11/2-3122-Galvanized |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 1 1/2 in | Coating N/A Galvanized | Weight N/A 0.80 lb |
| 2-3122-Galvanized |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 2 in | Coating N/A Galvanized | Weight N/A 1.30 lb |
| 2-3122-Black |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 2 in | Coating N/A Black | Weight N/A 1.30 lb |